IESNA:LM-63-2002
[TEST]P1459841
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]06/04/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-686-20)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1A-AMB-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 22W 0CRI 1590K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (16) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.19A 22.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]1024.0
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 22.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
232.0 247.0 250.0 234.0 203.0 176.0 166.0 173.0 178.0 194.0 207.0 231.0 257.0 271.0 286.0 304.0 319.0 336.0 346.0 
358.0 372.0 356.0 315.0 233.0 146.0 88.0 75.0 72.0 65.0 59.0 48.0 33.0 22.0 11.0 2.0 0.0 0.0 
232.0 244.0 248.0 232.0 201.0 175.0 168.0 171.0 179.0 191.0 209.0 232.0 253.0 268.0 283.0 299.0 317.0 332.0 346.0 
356.0 370.0 363.0 321.0 238.0 146.0 90.0 74.0 72.0 66.0 59.0 50.0 33.0 23.0 11.0 3.0 0.0 0.0 
232.0 241.0 251.0 235.0 206.0 180.0 169.0 172.0 179.0 190.0 206.0 223.0 246.0 264.0 279.0 292.0 317.0 330.0 346.0 
362.0 379.0 375.0 349.0 261.0 166.0 101.0 73.0 70.0 67.0 61.0 54.0 38.0 25.0 15.0 5.0 0.0 0.0 
232.0 246.0 248.0 242.0 219.0 187.0 174.0 173.0 175.0 183.0 193.0 213.0 236.0 258.0 275.0 290.0 310.0 327.0 348.0 
363.0 378.0 393.0 382.0 318.0 216.0 121.0 75.0 63.0 57.0 55.0 51.0 39.0 28.0 18.0 7.0 0.0 0.0 
232.0 243.0 251.0 242.0 228.0 203.0 180.0 176.0 173.0 180.0 188.0 200.0 221.0 244.0 266.0 277.0 300.0 318.0 335.0 
356.0 377.0 403.0 419.0 395.0 312.0 189.0 98.0 60.0 48.0 39.0 32.0 25.0 16.0 9.0 3.0 0.0 0.0 
232.0 239.0 247.0 246.0 238.0 224.0 200.0 184.0 180.0 182.0 188.0 195.0 208.0 219.0 241.0 264.0 284.0 304.0 316.0 
319.0 328.0 352.0 388.0 421.0 426.0 331.0 200.0 94.0 51.0 38.0 28.0 20.0 14.0 8.0 3.0 1.0 0.0 
232.0 236.0 244.0 252.0 249.0 244.0 228.0 215.0 203.0 197.0 201.0 203.0 207.0 217.0 225.0 239.0 255.0 272.0 283.0 
293.0 306.0 328.0 365.0 435.0 516.0 546.0 461.0 297.0 125.0 53.0 36.0 25.0 17.0 10.0 5.0 1.0 0.0 
232.0 238.0 246.0 250.0 254.0 255.0 252.0 254.0 252.0 251.0 252.0 242.0 243.0 247.0 250.0 259.0 277.0 299.0 322.0 
351.0 382.0 421.0 464.0 527.0 634.0 773.0 875.0 875.0 626.0 354.0 185.0 100.0 58.0 21.0 8.0 2.0 0.0 
232.0 236.0 239.0 247.0 249.0 255.0 259.0 269.0 279.0 289.0 296.0 303.0 314.0 321.0 336.0 351.0 378.0 410.0 449.0 
499.0 549.0 598.0 648.0 725.0 816.0 954.0 1171.0 1357.9 1261.0 1132.0 880.0 582.0 226.0 67.0 19.0 3.0 0.0 
232.0 239.0 242.0 246.0 248.0 252.0 260.0 264.0 280.0 289.0 296.0 303.0 311.0 326.0 342.0 357.0 387.0 417.0 463.0 
512.0 557.0 611.0 656.0 717.0 821.0 950.0 1160.0 1375.9 1270.0 1154.0 900.0 602.0 204.0 65.0 18.0 3.0 0.0 
232.0 234.0 238.0 238.0 239.0 243.0 247.0 255.0 263.0 270.0 277.0 277.0 284.0 292.0 303.0 320.0 338.0 373.0 412.0 
450.0 499.0 542.0 586.0 649.0 709.0 798.0 873.0 962.0 895.0 867.0 710.0 367.0 107.0 31.0 11.0 3.0 0.0 
232.0 233.0 232.0 236.0 235.0 234.0 239.0 244.0 246.0 249.0 255.0 250.0 249.0 248.0 248.0 249.0 257.0 271.0 291.0 
314.0 332.0 357.0 386.0 412.0 451.0 489.0 534.0 556.0 481.0 440.0 339.0 168.0 53.0 19.0 7.0 3.0 0.0 
232.0 234.0 230.0 229.0 231.0 229.0 225.0 227.0 227.0 223.0 216.0 200.0 186.0 173.0 160.0 151.0 142.0 141.0 141.0 
143.0 146.0 152.0 159.0 168.0 178.0 189.0 193.0 182.0 139.0 102.0 68.0 40.0 22.0 13.0 6.0 3.0 0.0 
232.0 231.0 225.0 220.0 213.0 201.0 187.0 169.0 149.0 132.0 116.0 102.0 88.0 77.0 72.0 67.0 64.0 62.0 61.0 61.0 61.0 60.0 
60.0 58.0 55.0 51.0 47.0 42.0 37.0 33.0 29.0 23.0 17.0 12.0 6.0 2.0 0.0 
232.0 226.0 218.0 204.0 187.0 159.0 136.0 118.0 105.0 94.0 89.0 82.0 77.0 72.0 70.0 67.0 65.0 64.0 62.0 59.0 56.0 55.0 53.0 
51.0 50.0 47.0 45.0 41.0 38.0 33.0 29.0 24.0 18.0 11.0 6.0 2.0 0.0 
232.0 225.0 211.0 188.0 156.0 126.0 110.0 99.0 93.0 89.0 84.0 79.0 76.0 74.0 72.0 69.0 69.0 66.0 64.0 60.0 58.0 55.0 53.0 49.0 
48.0 46.0 45.0 42.0 38.0 32.0 27.0 22.0 16.0 11.0 6.0 1.0 0.0 
232.0 222.0 201.0 168.0 131.0 109.0 97.0 93.0 88.0 86.0 83.0 80.0 78.0 75.0 72.0 70.0 68.0 67.0 65.0 61.0 59.0 57.0 55.0 53.0 
52.0 50.0 48.0 43.0 38.0 32.0 25.0 19.0 15.0 10.0 5.0 1.0 0.0 
232.0 220.0 195.0 152.0 116.0 99.0 93.0 89.0 85.0 84.0 82.0 80.0 80.0 76.0 71.0 69.0 68.0 66.0 62.0 61.0 58.0 58.0 57.0 57.0 
56.0 53.0 50.0 45.0 38.0 32.0 26.0 21.0 15.0 10.0 5.0 1.0 0.0 
232.0 220.0 188.0 138.0 108.0 94.0 89.0 87.0 85.0 81.0 81.0 80.0 79.0 76.0 72.0 69.0 66.0 63.0 62.0 60.0 58.0 57.0 56.0 57.0 
55.0 51.0 48.0 43.0 36.0 31.0 25.0 21.0 16.0 11.0 6.0 1.0 0.0 
232.0 213.0 183.0 131.0 102.0 91.0 89.0 85.0 83.0 80.0 78.0 79.0 79.0 75.0 70.0 68.0 63.0 62.0 60.0 58.0 55.0 54.0 52.0 50.0 
47.0 45.0 44.0 40.0 33.0 29.0 24.0 20.0 15.0 12.0 6.0 1.0 0.0 
232.0 213.0 180.0 126.0 100.0 92.0 87.0 85.0 82.0 80.0 78.0 78.0 76.0 75.0 70.0 63.0 61.0 59.0 56.0 54.0 50.0 49.0 46.0 44.0 
42.0 40.0 39.0 34.0 31.0 27.0 23.0 19.0 16.0 12.0 5.0 1.0 0.0 
232.0 217.0 178.0 128.0 101.0 92.0 88.0 85.0 82.0 80.0 79.0 77.0 76.0 73.0 69.0 63.0 60.0 59.0 56.0 54.0 50.0 47.0 45.0 43.0 
41.0 40.0 37.0 34.0 31.0 27.0 24.0 19.0 16.0 11.0 5.0 1.0 0.0 
